Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SM/SMS/SMSS-PEK - Swivel castor
Bill of material
SM 200 PEK
ORDERNO
Article-number
SM 200 PEK
WDAB
Wheel-Ø A x width B
200x55 mm
LC
Load capacity
2000 kg
H
Overall height H
245 mm
TP
Dimension of top plate
140x100 mm
HS
Hole spacing
105x75 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
165 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices